目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
TB15C0814
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb15c.prj},{NB=TB15C0814},{VERSION=MAIN SERIES},{D=8},{G=1/4},{GX=6.8580},{A=9.5},{L=26.5},{K=18.3},{E=29.1},{SW=14},{CODEY=6},{PBOX=50},{L1=13.850},{L2=8.000},{L3=3.600},{L4=1.900},{R1=5.750},{R2=7.250},{R3=7.000},{R4=4.850},{RR1=0.300},{L3L1=2.000},{R5=7.000},{CODEX=15C0814},{L6=7.500},{L7=4.500},{L8=3.5},{R6=9.2},{R7=8.50},{L9=1.2},{R8=7.000},{X=1.500},{RG=4.250},{LG=23.000},{RR=7.000},{Y=0.000},{IMG1=_immagini/tecno_rap/titantecnorap}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Pneumax
Description
ART. TB15C - Complete single banjo tapered
Bill of material
TB15C0814
Code
TB15C0814
TB15C0814
Version
Main series
øD
8
8
mm
G
1/4
1/4
A
9.5
9.5
mm
L
26.5
26.5
mm
øK
18.3
18.3
mm
E
29.1
29.1
mm
SW
14
14
mm
Parts in the box
50
50
Previews
3D
2D
下載CAD模型
生成CAD模型