目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
C2P63EG
Pneumax
Automotive
Clamping units
C2 series
Powered by
CAD模型選擇
{pneumax/automotive/clamping/serie_c2/clamping_series_c2_63_asmtab.prj},{NB=C2P63EG},{TG=C},{MP=2},{OP=P},{SZ=63},{ST=E},{OA=},{P=G},{L=},{AM=},{MT=},{CT=},{PPATH=clamping_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
C2 Series - Size Ø63mm configurator
Bill of material
C2P63EG
CODE
C2P63EG
Series
C2 series
C2 series
Mounting pattern
2 = NAAMS standard
2 = NAAMS standard
Operation
P = Pneumatic
D2 = Pneumatic with manual operation type 2
P = Pneumatic
D2 = Pneumatic with manual operation type 2
Size
63 = ø63 mm
63 = ø63 mm
Sensor type
E = Electronic sensor with M12 connector - PNP
A = Electronic sensor with M12 connector - NPN
N = No sensor
B = Electronic sensor with M8 connector - PNP
E = Electronic sensor with M12 connector - PNP
A = Electronic sensor with M12 connector - NPN
N = No sensor
B = Electronic sensor with M8 connector - PNP
Fixed opening angle
-
-
Ports type
G = G threads
N = NPT threads
G = G threads
N = NPT threads
Shaft output
Dual outputs
L = Single output - LEFT
R = Single output - RIGHT
Dual outputs
L = Single output - LEFT
R = Single output - RIGHT
Arm mount
-
-
Arm material
Steel
Steel
Clamp arm type
Sold without arms
Sold without arms
Previews
3D
2D
下載CAD模型
生成CAD模型