目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
QNACA113M
Pneumax
Automotive
Clamping units
C2 series
Clamping unit arms
30mm_square_d80mm
Powered by
CAD模型選擇
{pneumax/automotive/clamping/serie_c2/clamping_arm/30mm_quadro_d80mm/qnaca30_0mm_offset.prj},{NB=QNACA113M},{CODE=QNACA113M},{M=Steel},{L=245},{W=1.93},{MAP1=135},{MAP2=135},{MAP3=135},{MAP4=135}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Pneumax
Description
30 mm shaft – 0 mm offset
Bill of material
QNACA113M
Part no.
QNACA113M
QNACA113M
Material
Steel
Length
245
245
mm
Weight
1.93
1.93
kg
Max op. angle pos. 1
135
°
Max op. angle pos. 2
135
°
Max op. angle pos. 3
135
°
Max op. angle pos. 4
135
°
Previews
3D
2D
下載CAD模型
生成CAD模型