您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
C1P80EG1A1
Pneumax
Automotive
Clamping units
C1 series
Powered by
CAD模型選擇
{pneumax/automotive/clamping/serie_c1/clamping_series_c1_80_asmtab.prj},{NB=C1P80EG1A1},{TG=C},{MP=1},{OP=P},{SZ=80},{ST=E},{OA=},{P=G},{L=},{AM=1},{MT=A},{CT=1},{PPATH=clamping_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
Serie C1 - Size Ø80mm configurator
Bill of material
C1P80EG1A1
Series
C1 series
C1 series
Mounting pattern
1 = International mount
1 = International mount
Operation
P = Pneumatic
D0 = Output shaft for manual operation - no lever or handle
D2 = Pneumatic with manual operation type 2
P = Pneumatic
D0 = Output shaft for manual operation - no lever or handle
D2 = Pneumatic with manual operation type 2
Size
80 = ø80 mm
80 = ø80 mm
Sensor type
E = Electronic sensor with M12 connector - PNP
A = Electronic sensor with M12 connector - NPN
N = No sensor
B = Electronic sensor with M8 connector - PNP
E = Electronic sensor with M12 connector - PNP
A = Electronic sensor with M12 connector - NPN
N = No sensor
B = Electronic sensor with M8 connector - PNP
Fixed opening angle
-
-
Ports type
G = G threads
N = NPT threads
G = G threads
N = NPT threads
Shaft output
-
-
Arm mount
1 = Mount type 1
2 = Mount type 2
3 = Mount type 3
4 = Mount type 4
1 = Mount type 1
2 = Mount type 2
3 = Mount type 3
4 = Mount type 4
Arm material
A = Aluminium
A = Aluminium
Clamp arm type
1 = Central wishbone, 15mm offset
2 = Right wishbone, 15mm offset
3 = Left wishbone, 15mm offset
4 = Central wishbone, 45mm offset
5 = Right wishbone, 45mm offset
6 = Left wishbone, 45mm offset
16 = H wishbone, 20mm offset
1 = Central wishbone, 15mm offset
2 = Right wishbone, 15mm offset
3 = Left wishbone, 15mm offset
4 = Central wishbone, 45mm offset
5 = Right wishbone, 45mm offset
6 = Left wishbone, 45mm offset
16 = H wishbone, 20mm offset
Previews
3D
2D
下載CAD模型
生成CAD模型