目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
A6.01.11
Pneumax
Process automation technology
Pneumatic valves series SA - aluminum
Accessories
Flow regulators
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/alluminio/accessories/regolatori/reg_1.prj},{NB=A6.01.11},{CODE=A6.01.11},{PMAX=12},{PF=3300},{C=1 NPT},{W=874},{CV=3,35},{KV=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
A6.01.11 - Flow regulator 1 NPT - Unidirectional
Bill of material
A6.01.11
CODE
A6.01.11
Max working pressure
12
bar
Flow rate at 6 bar with Δp=1
3300
Nl/min
Connections
1 NPT
Weight
874
gr
Cv
3,35
kv
50
Previews
3D
2D
下載CAD模型
生成CAD模型