NVWZ-M202S-P3
PMA
1 PMAFIX
Metal thread fittings
Metric thread
VWZ 90 elbow strain relief Pflitsch
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_metallgewinde/metrisch-gewinde/vwz_90_winkel_zugentlastung_pflitsch/_vwz-m257s-p6_metal.prj},{NB=NVWZ-M202S-P3},{IDNR=_VWZ-M202S-P3_metal},{BLACK=NVWZ-M202S-P3},{M=M20 x 1.5},{NW=12},{GL=8.0},{K=6.5 - 9.5},{L=42.5},{H=74.5},{AD=23.5},{SW=26},{SW2=24},{E=28.5},{MAT=PA6 / Ms},{INFO=click here PDF document},{KD=9.5},{RD=16.0},{VR=1.0},{GAD1=20.000},{A2=21.500},{GKD=18.200},{HV=5.200},{I=7.600},{GF1=1.000},{GF2=0.500},{GF3=0.500},{ET=27.000},{LA=15.000},{SWL2=6.000},{SWL=15.000},{E2=26.7},{L2=39.000},{PG=20.400},{GKD2=19.060},{DR=2.000},{SH=19.200},{P=1.500},{L3=31.000},{AD2=24.000},{AA=20.0},{ID=14.000},{LK=21.000},{SW3=24},{SWB3=12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
PMA
Description
VWZ metal IP68 - Fitting
Bill of material
NVWZ-M202S-P3
Order no. black
NVWZ-M202S-P3
NVWZ-M202S-P3
Metric thread
M20 x 1.5
M20 x 1.5
Nominal width
12
12
Thread length
8.0
mm
Clamping range
6.5 - 9.5
6.5 - 9.5
mm
Length
42.5
42.5
mm
Height
74.5
74.5
mm
Module Ø
23.5
23.5
mm
Width across flats
26
26
mm
Width across flats 2
24
24
mm
Width across edge SW
28.5
28.5
mm
Plastic
PA6 / Ms
Technical data sheet
click here PDF document
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型