NVNZ-M253S-7
PMA
1 PMAFIX
Metal thread fittings
Metric thread
VNZ straight strain relief Jacob
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_metallgewinde/metrisch-gewinde/vnz_gerade_zugentlastung_jacob/_vnz-m638s_metal.prj},{NB=NVNZ-M253S-7},{IDNR=_VNZ-M253S-7_metal},{BLACK=NVNZ-M253S-7},{M=M25 x 1.5},{NW=23},{GL=7},{K=11.0 - 16.0},{L=74.5},{AD=37.0},{SW=34},{SW2=27},{E=37.0},{MAT=PA6 / Ms},{INFO=click here PDF document},{GAD2=25.0},{KD=16.0},{SH=32.2},{A2=35.5},{GF1=1.0},{GF3=0.5},{VR=1.0},{GF2=0.5},{GAD=25.0},{GKD=23.2},{GKD2=23.2},{ET=37.0},{RD=28.5},{HV=6.2},{I=12.1},{LA=23.0},{SWL2=3.5},{SWL=17.5},{E2=30.0},{L2=56.0},{DR=1.5},{P=1.500},{LX=74.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
PMA
Description
VNZ metal IP68 - Fitting
Bill of material
NVNZ-M253S-7
Order no. black
NVNZ-M253S-7
NVNZ-M253S-7
Metric thread
M25 x 1.5
M25 x 1.5
Nominal width
23
23
Thread length
7
7
mm
Clamping range
11.0 - 16.0
11.0 - 16.0
mm
Length
74.5
74.5
mm
Module Ø
37.0
37.0
mm
Width across flats
34
34
mm
Width across flats 2
27
27
mm
Width across edge SW
37.0
37.0
mm
Plastic
PA6 / Ms
Technical data sheet
click here PDF document
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型