VPSC3-3RN-M3
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
标准系列
VPSC
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/standard_type/vpsc/vpsc_r_m_asmtab.prj},{NB=VPSC3-3RN-M3},{PROJECT=Metric thread type},{TYPE=VPSC},{PTC=R},{PD=3},{ST=3},{PJC=M3},{PCC=H3},{PMS=N},{HA=VPSC-H3-3-M3},{PS=VP3R_A},{L1=27.000},{L2=4.000},{L=31.000},{PPATH=../vpa/parts/standard_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPSC_R-M - Metric thread type
明细表
VPSC3-3RN-M3
Order number
VPSC3-3RN-M3
VPSC3-3RN-M3
Holder Type
VPSC
Pad type code
R
Pad dia.
3
3
mm
Stroke
3
Port size and joint code
M3
Pad connection code
H3
H3
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型