Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
English
日本語
한국어
中文
中文
VPMB20SS-M5
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
海绵系列
VPMB
Powered by
CAD model selection
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/sponge_type/vpmb/vpmb_s_m_asmtab.prj},{NB=VPMB20SS-M5},{PROJECT=Metric thread type},{TYPE=VPMB},{PTC=S},{PD=20},{ST=},{PJC=M5},{PCC=M6},{PMS=S},{HA=VPMB-M6-M5},{PS=VP20S_-M6},{L1=19.600},{L2=15.500},{L=35.100},{PPATH=../vpa/parts/sponge_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 7
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPMB_S-M - Metric thread type
明细表
VPMB20SS-M5
Order number
VPMB20SS-M5
VPMB20SS-M5
Holder Type
VPMB
Pad type code
S
Pad dia.
20
20
mm
Port size and joint code
M5
Pad connection code
M6
Pad material symbol
S : Silicone rubber
C : Chloroprene
S : Silicone rubber
C : Chloroprene
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
Dimension
2D
Download CAD models
Download CAD