VPMA50SS-4B
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
海绵系列
VPMA
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/sponge_type/vpma/vpma_s_b_asmtab.prj},{NB=VPMA50SS-4B},{PROJECT=Barb fitting type},{TYPE=VPMA},{PTC=S},{PD=50},{ST=},{PJC=4B},{PCC=M6},{PMS=S},{HA=VPMA-M6-4B},{PS=VP50S_-M6},{L1=25.000},{L2=29.600},{L=54.600},{PPATH=../vpa/parts/sponge_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPMA_S-B - Barb fitting type
明细表
VPMA50SS-4B
Order number
VPMA50SS-4B
VPMA50SS-4B
Holder Type
VPMA
Pad type code
S
Pad dia.
50
50
mm
Port size and joint code
4B
4B
Pad connection code
M6
Pad material symbol
S : Silicone rubber
C : Chloroprene
S : Silicone rubber
C : Chloroprene
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型