VPB20SS-M6
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
海绵系列
VPB
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/sponge_type/vpb/vpb_s_m_asmtab.prj},{NB=VPB20SS-M6},{PROJECT=Metric thread type},{TYPE=VPB},{PTC=S},{PD=20},{ST=},{PJC=M6},{PCC=M6},{PMS=S},{HA=VPB-M6-M6},{PS=VP20S_-M6},{L1=26.400},{L2=15.500},{L=41.900},{PPATH=../vpa/parts/sponge_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPB_S-M - Metric thread type
明细表
VPB20SS-M6
Order number
VPB20SS-M6
VPB20SS-M6
Holder Type
VPB
Pad type code
S
Pad dia.
20
20
mm
Port size and joint code
M6
Pad connection code
M6
Pad material symbol
S : Silicone rubber
C : Chloroprene
S : Silicone rubber
C : Chloroprene
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型