VPMD8-4LBN-M5
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
柔软波纹系列
VPMD
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/soft_bellows_type/vpmd/vpmd_lb_m_asmtab.prj},{NB=VPMD8-4LBN-M5},{PROJECT=Metric thread type},{TYPE=VPMD},{PTC=LB},{PD=8},{ST=4},{PJC=M5},{PCC=M4},{PMS=N},{HA=VPMD-M4-4-M5},{PS=VP8LB_-M4},{L1=34.500},{L2=17.100},{L=51.600},{PPATH=../vpa/parts/soft_bellow_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPMD_LB-M - Metric thread type
明细表
VPMD8-4LBN-M5
Order number
VPMD8-4LBN-M5
VPMD8-4LBN-M5
Holder Type
VPMD
Pad type code
LB
Pad dia.
8
8
mm
Stroke
4
Port size and joint code
M5
Pad connection code
M4
M4
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型