VPMA30KNH-4J
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
防滑系列
VPMA
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/skidproof_type/vpma/vpma_k_j_asmtab.prj},{NB=VPMA30KNH-4J},{PROJECT=Push-in fitting type},{TYPE=VPMA},{PTC=K},{PD=30},{ST=},{PJC=4J},{PCC=M6},{PMS=NH},{HA=VPMA-M6-4J},{PS=VP30K_-M6},{L1=20.700},{L2=13.600},{L=34.300},{PPATH=../vpa/parts/skidroof_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPMA_K-J - Push-in fitting type
明细表
VPMA30KNH-4J
Order number
VPMA30KNH-4J
VPMA30KNH-4J
Holder Type
VPMA
Pad type code
K
Pad dia.
30
30
mm
Port size and joint code
4J
4J
Pad connection code
M6
M6
Pad material symbol
NH : Oilproof NBR
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
NH : Oilproof NBR
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型