VPF30KNH-
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
防滑系列
VPF
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/skidproof_type/vpf/vpf_k_m_asmtab.prj},{NB=VPF30KNH-},{PROJECT=Metric thread type},{TYPE=VPF},{PTC=K},{PD=30},{ST=},{PJC=},{PCC=M6},{PMS=NH},{HA=VPF-M6},{PS=VP30K_-M6},{L1=42.400},{L2=13.600},{L=56.000},{PPATH=../vpa/parts/skidroof_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPF_K-M - Metric thread type
明细表
VPF30KNH-
Order number
VPF30KNH-
VPF30KNH-
Holder Type
VPF
Pad type code
K
Pad dia.
30
30
mm
Pad connection code
M6
Pad material symbol
NH : Oilproof NBR
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
NH : Oilproof NBR
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型