VPD8x30-10EN-M6
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
椭圆系列
VPD
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/oval_type/vpd/vpd_e_m_asmtab.prj},{NB=VPD8x30-10EN-M6},{PROJECT=Metric thread type},{TYPE=VPD},{PTC=E},{PD=8x30},{ST=10},{PJC=M6},{PCC=M6},{PMS=N},{HA=VPD-M6-10-M6},{PS=VP8x30E_-M6},{L1=54.500},{L2=11.000},{L=65.500},{PPATH=../vpa/parts/oval_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 52
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPD_E-M - Metric thread type
明细表
VPD8x30-10EN-M6
Order number
VPD8x30-10EN-M6
VPD8x30-10EN-M6
Holder Type
VPD
Pad type code
E
Pad dia.
8x30
8x30
mm
Stroke
10
10
Port size and joint code
M6
Pad connection code
M6
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型