VPF20WN
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
多段波纹系列
VPF
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/multi_bellows_type/vpf/vpf_w_m_asmtab.prj},{NB=VPF20WN},{PROJECT=Metric thread type},{TYPE=VPF},{PTC=W},{PD=20},{ST=},{PJC=},{PCC=M6},{PMS=N},{HA=VPF-M6},{PS=VP20W_-M6},{L1=42.400},{L2=26.600},{L=69.000},{PPATH=../vpa/parts/multi_bellow_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPF_W-M - Metric thread type
明细表
VPF20WN
Order number
VPF20WN
VPF20WN
Holder Type
VPF
Pad type code
W
Pad dia.
20
20
mm
Pad connection code
M6
M6
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型