VPA30-WN-U10U
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
多段波纹系列
VPA
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/multi_bellows_type/vpa/vpa_w_u_asmtab.prj},{NB=VPA30-WN-U10U},{PROJECT=Unified thread type},{TYPE=VPA},{PTC=W},{PD=30},{ST=},{PJC=U10U},{PCC=M6},{PMS=N},{HA=VPA-M6-U10U},{PS=VP30W_-M6},{L1=22.400},{L2=40.100},{L=62.500},{PPATH=parts/multi_bellow_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPA_W-U - Unified thread type
明细表
VPA30-WN-U10U
Order number
VPA30-WN-U10U
VPA30-WN-U10U
Holder Type
VPA
Pad type code
W
Pad dia.
30
30
mm
Port size and joint code
U10U
Pad connection code
M6
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型