VPMB30QK-2J
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
无痕系列
VPMB
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/mark_free_series/vpmb/vpmb_q_j_asmtab.prj},{NB=VPMB30QK-2J},{PROJECT=Push-in fitting type},{TYPE=VPMB},{PTC=Q},{PD=30},{ST=},{PJC=2J},{PCC=M6},{PMS=K},{HA=VPMB-M6-2J},{PS=VP30Q_-M6},{L1=19.600},{L2=13.900},{L=33.500},{PPATH=../vpa/parts/mark_free_asmtpl.prj},{VERX=1},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPMB_Q-J - Push-in fitting type
明细表
VPMB30QK-2J
Order number
VPMB30QK-2J
VPMB30QK-2J
Holder Type
VPMB
Pad type code
Q
Pad dia.
30
30
mm
Port size and joint code
2J
2J
Pad connection code
M6
M6
Pad material symbol
K : PEEK
M : POM
KE : Conductive PEEK
K : PEEK
M : POM
KE : Conductive PEEK
VERX
1
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型