VPMC20-4BN-2J
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
波纹系列
VPMC
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/bellows_type/vpmc/vpmc_b_j_asmtab.prj},{NB=VPMC20-4BN-2J},{PROJECT=Push-in fitting type},{TYPE=VPMC},{PD=20},{ST=4},{PJC=2J},{PCC=M6},{RA=},{PMS=N},{RAM=},{HA=VPMC-M6-4-2J},{PS=VP20B_-M6},{L1=37.300},{L2=20.600},{L=57.900},{PTCX=B},{PTCY=Q},{PPATH=../vpa/parts/bellows_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 78
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPMC_B-J - Push-in fitting type
明细表
VPMC20-4BN-2J
Order number
VPMC20-4BN-2J
VPMC20-4BN-2J
Holder Type
VPMC
Pad type code
B
B
Pad dia.
20
20
mm
Stroke
4
4
Port size and joint code
2J
2J
Pad connection code
M6
M6
Resin attachment
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
Resin attachment material
-
-
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型