VPD60-10BN-N1U
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
波纹系列
VPD
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/bellows_type/vpd/vpd_b_n_asmtab.prj},{NB=VPD60-10BN-N1U},{PROJECT=Pipe Tapered Screw for US},{TYPE=VPD},{PD=60},{ST=10},{PJC=N1U},{PCC=M10},{RA=},{PMS=N},{RAM=},{HA=VPD-M10-10-N1U},{PS=VP60B_-M10},{L1=74.000},{L2=39.600},{L=113.600},{PTCX=B},{PTCY=Q},{PPATH=../vpa/parts/bellows_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPD_B-N - Pipe Tapered Screw for US
明细表
VPD60-10BN-N1U
Order number
VPD60-10BN-N1U
VPD60-10BN-N1U
PROJECT
Pipe Tapered Screw for US
Holder Type
VPD
Pad dia.
60
60
mm
Stroke
10
Port size and joint code
N1U
Pad connection code
M10
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型