VPC20-6BN-6B-QK
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
波纹系列
VPC
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/bellows_type/vpc/vpc_b_b_asmtab.prj},{NB=VPC20-6BN-6B-QK},{PROJECT=Barb fitting type},{TYPE=VPC},{PD=20},{ST=6},{PJC=6B},{PCC=M6},{RA=Yes},{PMS=N},{RAM=K},{HA=VPC-M6-6-6B},{PS=VP20B_-M6-Q_},{L1=46.500},{L2=20.600},{L=67.100},{PTCX=B},{PTCY=Q},{PPATH=../vpa/parts/bellows_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 204
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPC_B-B - Barb fitting type
明细表
VPC20-6BN-6B-QK
Order number
VPC20-6BN-6B-QK
VPC20-6BN-6B-QK
Holder Type
VPC
Pad type code
B-Q
B-Q
Pad dia.
20
20
mm
Stroke
6
6
Port size and joint code
6B
6B
Pad connection code
M6
M6
RA
Yes
Yes
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
RAM
K : Peek
M : POM
KE : Conductive PEEK
K : Peek
M : POM
KE : Conductive PEEK
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Anteprime
3D
Dimensione
2D
Download modelli CAD
Genera CAD