VPC-M4-10-6J
(株)日本匹士克
New models: Vacuum Pad Series
Holder Joint (Holder Ass'y)
VPC
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/holder_joint/vpc/vpc_j_asmtab.prj},{NB=VPC-M4-10-6J},{PROJECT=Push-in fitting type},{TYPE=VPC},{PCC=M4},{ST=10},{PJC=6J},{CO=Yes},{HOLDER=FVPC10-10},{NUT=MN14P1(MNF14P1)},{FITTING=PC6-M6M-GASNCAS},{PPATH=parts/vpc_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 168
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPC-J - Push-in fitting type
明细表
VPC-M4-10-6J
Order number
VPC-M4-10-6J
VPC-M4-10-6J
Holder Type
VPC
VPC
Pad Connection code
M4
M4
Stroke
10
10
Port size and joint code
6J
6J
Cover
Yes
Yes
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型