您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1670727
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Device connection for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/02/1670727.prj},{NB=1670727},{MANUID=1670727},{BAH005=160},{AAF726=9},{BAA018=41.240},{BAF016=20.67},{BAA020=20.67},{AAF040=0.016},{AAT080=3},{AAB499=4},{AAB525=0.003},{AAI160=0.750},{AAI159=0.750},{AAI222=1},{AAI476=80},{AAO663=4017918156961},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369010},{AAO676=1670727},{DESCSHORT=Panel feed-through},{DESCLONG=Panel feed-through, QUICKON connection, 0.34 mm² ... 0.75 mm², 160 V, 9 A, green, with QUICKON nut, assembly thread: Pg9, Spade connection},{MANUTYPEDESC=Q 0,75/3FL/9-9KU-ESA},{PREVIEW=../../../_pool_/95/3b/95647_2000_int_04.png},{INTNO=4017918156961},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=17}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1670727 - Q 0,75/3FL/9-9KU-ESA
Bill of material
PHOENIX CONTACT 1670727
Product number of the Manufacturer
1670727
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, 0.34 mm² ... 0.75 mm², 160 V, 9 A, green, with QUICKON nut, assembly thread: Pg9, Spade connection
Manufacturer Type Description
Q 0,75/3FL/9-9KU-ESA
Preview
International product number
4017918156961
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP65
rated voltage
160
V
rated current
9
A
Application standards
not available
certificate/approval
cULus Recognized, EAC
length
41.240
mm
width
20.67
mm
height
20.67
mm
net weight
0.016
kg
Pole number
3
Type of interlock
Screw
color of housing
green
Material of the contact
Cu alloy
Without halogens
No
Degree of soiling
3
Rated surge voltage
4
kV
Design
connector
material of housing
PA
connection type of process connection
Manual solder/slip on connection
Volume resistance
0.003
0173-1#05-AAA559#002
interlockable
Yes
mechanical coding present
No
color coding/contact insert
green
angle of plug
straight
built-in version
Front mounting
color of the separate adapter piece
green
connection cross section (fine-strand)
0.750
mm^2
connection cross section (solid-core)
0.750
mm^2
number of connections per pole
1
surface finish contacts
Pre-nickel plated and tin-plated
thread connection size
Pg9
pole codification
1, 2, 3
max. resistance to a continuous temperature
80
°C
GTIN
4017918156961
Manufacturer product designation
Panel feed-through
Manufacturer product description
QUICKON panel feed-through, for external wall mounting with manual solder/slip-on connection, 2.8 x 0.8 mm, 3-pos.
Product type
Q 0,75/3FL/9-9KU-ESA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型