您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1403731
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Device connection for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/02/1403731.prj},{NB=1403731},{MANUID=1403731},{BAH005=690},{AAF726=20},{BAA018=101.350},{BAF016=34.6},{BAA020=34.6},{AAF040=0.122},{AAT080=5},{AAB499=6},{AAB525=0.003},{AAI160=2.500},{AAI159=2.500},{AAI222=1},{AAI476=100},{AAO663=4046356665056},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1403731},{DESCSHORT=Panel feed-through},{DESCLONG=Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, with QUICKON nut, external cable diameter: 9 mm ... 16 mm, assembly thread: M20, Single wires (welded-on), 2.5 mm², wires cut flat at the end, cable length: 0.5 m},{MANUTYPEDESC=QPD W 4PE2,5 9-16 M20 0,5 BK}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403731 - QPD W 4PE2,5 9-16 M20 0,5 BK
Bill of material
PHOENIX CONTACT 1403731
Product number of the Manufacturer
1403731
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, with QUICKON nut, external cable diameter: 9 mm ... 16 mm, assembly thread: M20, Single wires (welded-on), 2.5 mm², wires cut flat at the end, cable length: 0.5 m
Manufacturer Type Description
QPD W 4PE2,5 9-16 M20 0,5 BK
Preview
International product number
4046356665056
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP66
rated voltage
690
V
rated current
20
A
Application standards
not available
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, DNV GL, IECEE CB Scheme
length
101.350
mm
width
34.6
mm
height
34.6
mm
net weight
0.122
kg
Pole number
5
color of housing
Black
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6
kV
Design
connector
material of housing
PA
connection type of process connection
IDC connection
Volume resistance
0.003
0173-1#05-AAA559#002
interlockable
Yes
mechanical coding present
Yes
color coding/contact insert
Black
color of the separate adapter piece
Black
connection cross section (fine-strand)
2.500
mm^2
connection cross section (solid-core)
2.500
mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M20
max. resistance to a continuous temperature
100
°C
GTIN
4046356665056
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, with QUICKON nut, external cable diameter: 9 mm ... 16 mm, assembly thread: M20, Single wires (welded-on), 2.5 mm², wires cut flat at the end, cable length: 0.5 m
Product type
QPD W 4PE2,5 9-16 M20 0,5 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型