您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1047364
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Device connection for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/02/1047364.prj},{NB=1047364},{MANUID=1047364},{BAH005=450},{AAF726=16},{BAA018=106.800},{BAF016=35.14},{BAA020=35.14},{AAF040=0.232},{AAT080=5},{AAB499=6},{AAI160=2.500},{AAI159=2.500},{AAI222=1},{AAI476=90},{AAO663=4055626648514},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1047364},{DESCSHORT=Panel feed-through},{DESCLONG=Panel feed-through, Push-in connection, number of positions: 4+PE, 0.5 mm² ... 2.5 mm², 450 V, 16 A, light grey, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm, assembly thread: M25, Push-in connection, cable length: 1 m},{MANUTYPEDESC=IPD WD 5P2,5 1,0 M25 GY},{PREVIEW=../../../_pool_/5d/a4/105023_2000_int_04.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1047364 - IPD WD 5P2,5 1,0 M25 GY
Bill of material
PHOENIX CONTACT 1047364
Product number of the Manufacturer
1047364
Short Description
Panel feed-through
Long Description
Panel feed-through, Push-in connection, number of positions: 4+PE, 0.5 mm² ... 2.5 mm², 450 V, 16 A, light grey, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm, assembly thread: M25, Push-in connection, cable length: 1 m
Manufacturer Type Description
IPD WD 5P2,5 1,0 M25 GY
Preview
International product number
4055626648514
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP66
rated voltage
450
V
rated current
16
A
Application standards
not available
certificate/approval
cULus Listed, VDE Zeichengenehmigung, DNV
length
106.800
mm
width
35.14
mm
height
35.14
mm
net weight
0.232
kg
Pole number
5
Type of interlock
Snap-in
color of housing
light grey
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6
kV
Design
connector
material of housing
PA
connection type of process connection
Single wires
interlockable
No
mechanical coding present
No
color coding/contact insert
light grey
angle of plug
straight
built-in version
Front mounting
color of the separate adapter piece
light grey
connection cross section (fine-strand)
2.500
mm^2
connection cross section (solid-core)
2.500
mm^2
number of connections per pole
1
thread connection size
M25
pole codification
1, 2, 3, N, PE
max. resistance to a continuous temperature
90
°C
GTIN
4055626648514
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, Push-in connection, number of positions: 4+PE, 0.5 mm² ... 2.5 mm², 450 V, 16 A, light grey, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm, assembly thread: M25, Push-in connection, cable length: 1 m
Product type
IPD WD 5P2,5 1,0 M25 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型