您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1220827
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Industry connector (unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/90/1220827.prj},{NB=1220827},{MANUID=1220827},{AAO663=4063151303341},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=8},{QUANTITYINT=8},{CTN=85363010},{AAO676=1220827},{DESCSHORT=Fuse plug},{DESCLONG=Fuse, Range of articles: Sunclix, Fuse plug, color: black, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 8 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems},{MANUTYPEDESC=PV-PRO/OE-200/F-1000/8},{PREVIEW=../../../_pool_/6f/34/148084_1000_int_04.png},{INTNO=4063151303341}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1220827 - PV-PRO/OE-200/F-1000/8
Bill of material
PHOENIX CONTACT 1220827
Product number of the Manufacturer
1220827
Short Description
Fuse plug
Long Description
Fuse, Range of articles: Sunclix, Fuse plug, color: black, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 8 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Manufacturer Type Description
PV-PRO/OE-200/F-1000/8
Preview
International product number
4063151303341
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
GTIN
4063151303341
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse, Range of articles: Sunclix, Fuse plug, color: black, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 8 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Manufacturer product family
Sunclix
Product type
PV-PRO/OE-200/F-1000/8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
85363010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型