您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1175448
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Passive sensor/actuator distributor (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/11/1175448.prj},{NB=1175448},{MANUID=1175448},{AAC820=-30},{AAC821=80},{BAF016=58},{BAA020=45},{AAF040=0.022},{AAB935=0.200},{AAB785=1.500},{AAC966=24},{AAB901=10},{AAB903=10},{AAP381=2},{AAP680=4},{AAI870=5},{AAC964=24},{AAB736=7},{AAB735=12},{AAO663=4063151205362},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1175448},{DESCSHORT=Sensor/actuator box}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1175448 - SACB-4/ 8-L-PT QO
Bill of material
PHOENIX CONTACT 1175448
Product number of the Manufacturer
1175448
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 4, number of positions: 5, slot assignment: Double, status display: Yes, pnp; master cable connection: Push-in connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Manufacturer Type Description
SACB-4/ 8-L-PT QO
Preview
International product number
4063151205362
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
Min. operating temperature
-30
°C
Max. operating temperature
80
°C
width
58
mm
height
45
mm
net weight
0.022
kg
Material of the contact coat
Sn
Degree of soiling
not relevant
material of housing
PBT
min. connectable conductor cross-section
0.200
mm^2
max. connectable conductor cross-section
1.500
mm^2
connection for NPN sensors present
No
Design of the outgoing circuits for sensor/actuator lines
Insulation displacement termination
Max. operating voltage
24
V
max. current carrying capacity per I/O signal
10
A
max. summation current
10
A
Number of channels per slots
2
Number of sensor/actuator slots
4
LED display present
Yes
Potential separation present
No
number of poles sensor/actuator slots
5
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
24
V
Screwed cable gland for min. external cable diameter
7
mm
Screwed cable gland for max. external cable diameter
12
mm
Connection of the master cable
Push-in connection
GTIN
4063151205362
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 4, number of positions: 5, slot assignment: Double, status display: Yes, pnp; master cable connection: Push-in connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Product type
SACB-4/ 8-L-PT QO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型