您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1559835
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Sensor-actuator connector chassis (sensor technology acc.)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/03/1559835.prj},{NB=1559835},{MANUID=1559835},{BAH005=250},{AAC820=-25},{AAC821=85},{BAA039=85},{BAA295=3},{AAS465=100},{AAB733=2},{AAO663=4046356322140},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1559835},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, CC link, 4-position, PVC, red, similar to RAL 3000, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 2 m, CC-Link, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240073},{MANUTYPEDESC=SACCBP-M12FS-4CON-M16/2,0-990}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1559835 - SACCBP-M12FS-4CON-M16/2,0-990
Bill of material
PHOENIX CONTACT 1559835
Product number of the Manufacturer
1559835
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, CC link, 4-position, PVC, red, similar to RAL 3000, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 2 m, CC-Link, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240073
Manufacturer Type Description
SACCBP-M12FS-4CON-M16/2,0-990
Preview
International product number
4046356322140
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
250
V
Combustibility class
V0
Min. operating temperature
-25
°C
Max. operating temperature
85
°C
Degree of protection (IP), mounted
max. operating ambient temperature
85
°C
Material of the contact coat
Ni/Au
Degree of soiling
3
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
2
m
Mounting of the flush-type connector
Rear mounting
Screw-in thread
M12
With thread
No
GTIN
4046356322140
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, CC link, 4-position, PVC, red, similar to RAL 3000, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 2 m, CC-Link, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240073
Product type
SACCBP-M12FS-4CON-M16/2,0-990
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型