您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1245141
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/02/1245141.prj},{NB=1245141},{MANUID=1245141},{AAF040=0.101},{BAA039=125},{AAS476=0},{AAW084=0},{AAO663=4063151473150},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1245141},{DESCSHORT=Cable connector},{DESCLONG=M23, Cable connector, CA, straight, shielded: yes, SPEEDCON locking, No. of pos.: 16+3, Direction of rotation: Standard, type of contact: Socket, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=CA-19S1N1280DUSX},{PREVIEW=../../../_pool_/0c/f1/60115_3000_int_04.png},{INTNO=4063151473150},{MANUNAME=Phoenix Contact GmbH & Co. KG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1245141 - CA-19S1N1280DUSX
Bill of material
PHOENIX CONTACT 1245141
Product number of the Manufacturer
1245141
Short Description
Cable connector
Long Description
M23, Cable connector, CA, straight, shielded: yes, SPEEDCON locking, No. of pos.: 16+3, Direction of rotation: Standard, type of contact: Socket, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
CA-19S1N1280DUSX
Preview
International product number
4063151473150
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
31
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.101
kg
Type of interlock
Screw locking
max. operating ambient temperature
125
°C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151473150
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, CA, straight, shielded: yes, SPEEDCON locking, No. of pos.: 16+3, Direction of rotation: Standard, type of contact: Socket, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
CA-19S1N1280DUSX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作