您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1240008
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/02/1240008.prj},{NB=1240008},{MANUID=1240008},{BAH005=250},{AAF726=4},{AAF040=0.024},{BAA039=85},{AAS476=0},{AAS465=100},{AAS467=4},{AAW084=0},{AAO663=4063151394967},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1240008},{DESCSHORT=Device connector front mounting},{DESCLONG=Device connector front mounting, PROFINET CAT5 (IEC 11801:2002), 4-position, Pin, straight, M12-SPEEDCON, coding: D, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-EC-MSD-4CON-M16/0,5 SCOX}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240008 - SACC-EC-MSD-4CON-M16/0,5 SCOX
Bill of material
PHOENIX CONTACT 1240008
Product number of the Manufacturer
1240008
Short Description
Device connector front mounting
Long Description
Device connector front mounting, PROFINET CAT5 (IEC 11801:2002), 4-position, Pin, straight, M12-SPEEDCON, coding: D, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-EC-MSD-4CON-M16/0,5 SCOX
Preview
International product number
4063151394967
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
250
V
rated current
4
A
Application standards
according to IEC 61076-2-101
Combustibility class
V0
certificate/approval
cULus Recognized, UL Recognized
net weight
0.024
kg
Type of interlock
Screw locking mechanism
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85
°C
Material of the contact coat
Nickel
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
Design of housing surface
Zinc die-cast, nickel-plated
material of housing
Zink print cast
Design of housing
straight
screen connection present
No
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
D-coded
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Male (plug)
GTIN
4063151394967
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, PROFINET CAT5 (IEC 11801:2002), 4-position, Pin, straight, M12-SPEEDCON, coding: D, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-EC-MSD-4CON-M16/0,5 SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型