PHOENIX CONTACT 1239849
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/02/1239849.prj},{NB=1239849},{MANUID=1239849},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85366990},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, 4-position, Pin, straight, M12-SPEEDCON, coding: A, Rear mounting, Pg9, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-DSI-MS-4CON-L180/SH RDX},{INTNO=4063151432409},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=103},{COO=DE},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/fr/produits/1239849/pdf},{DEEPLINK_ITA=http://www.phoenixcontact.com/it/prodotti/1239849/pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239849 - SACC-DSI-MS-4CON-L180/SH RDX
Bill of material
PHOENIX CONTACT 1239849
Product number of the Manufacturer
1239849
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, Pin, straight, M12-SPEEDCON, coding: A, Rear mounting, Pg9, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-MS-4CON-L180/SH RDX
International product number
4063151432409
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
103
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作