您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3240608
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Installation duct for wall and ceiling, wiring ducts
Wiring duct
Powered by
CAD模型選擇
{phoenix_contact/27/40/07/03/3240608.prj},{NB=3240608},{MANUID=3240608},{BAA018=2000},{BAF016=2000},{BAA020=120},{AAF040=1.766},{BAA931=6},{AAF980=6737},{AAF981=7.000},{AAO663=4046356630245},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=8},{QUANTITYINT=4},{CTN=39259020},{AAO676=3240608},{DESCSHORT=Cable duct},{DESCLONG=Cable duct, material: PC/ABS, color: blue},{MANUTYPEDESC=CD-HF 120X80 BU},{PREVIEW=../../../_pool_/a7/92/96346_2000_int_04.png},{INTNO=4046356630245},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{BAA351=Blue},{BAD656=Yes},{AAB597=No},{BAD595=No},{AAF977=slotted},{AAF978=No},{AAF979=No},{AAW338=Cable duct}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240608 - CD-HF 120X80 BU
Bill of material
PHOENIX CONTACT 3240608
Product number of the Manufacturer
3240608
Short Description
Cable duct
Long Description
Cable duct, material: PC/ABS, color: blue
Manufacturer Type Description
CD-HF 120X80 BU
Preview
International product number
4046356630245
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
Blue
length
2000
mm
width
2000
mm
height
120
mm
net weight
1.766
kg
Without halogens
Yes
flexible
No
self-deleting
No
Width of slit
6
mm
useful cross section
6737
mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
7.000
mm
GTIN
4046356630245
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 120 mm, height: 80 mm, length: 2000 mm
Product type
CD-HF 120X80 BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
4
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型