您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3200302
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Lug, conductor sleeve, connector
Cable end sleeve
Powered by
CAD模型選擇
{phoenix_contact/27/40/02/01/3200302.prj},{NB=3200302},{MANUID=3200302},{AAI844=4},{AAO663=4017918093952},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=1000},{QUANTITYINT=1000},{CTN=85369010},{AAO676=3200302},{DESCSHORT=Ferrule},{DESCLONG=Ferrule, length: 9 mm, color: silver},{MANUTYPEDESC=A 4 - 9},{PREVIEW=../../../_pool_/a9/95/89306_2000_int_04.png},{INTNO=4017918093952},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD656=No},{BAD383=No},{BAF785=galvanic/electrolytic zinc plated},{BAF786=Tin-plated},{AAH324=No},{AAL888=No},{BAD696=No},{AAW338=Ferrule},{AAU734=Ferrule, length: 9 mm, color: silver},{AAO057=A 4 - 9},{COO=DE},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/3200302}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3200302 - A 4 - 9
Bill of material
PHOENIX CONTACT 3200302
Product number of the Manufacturer
3200302
Short Description
Ferrule
Long Description
Ferrule, length: 9 mm, color: silver
Manufacturer Type Description
A 4 - 9
Preview
International product number
4017918093952
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
4
mm^2
Without halogens
No
Insulation present
No
Surface
galvanic/electrolytic zinc plated
Type of surface
Tin-plated
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
GTIN
4017918093952
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, length: 9 mm, color: silver
Product type
A 4 - 9
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作