您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1579286
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Elements for switching cabinet, housing, rack
Mounting accessories (electrical cabinet)
Powered by
CAD模型選擇
{phoenix_contact/27/18/28/07/1579286.prj},{NB=1579286},{MANUID=1579286},{AAO663=4067923070127},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=73269098},{AAO676=1579286},{DESCSHORT=Weather protection cover},{DESCLONG=Canopy to protect the string combiner box (SCB) from environmental influences when installed outdoors, made of stainless steel, with M8 grounding bolt on the back, incl. mounting material for SCB and grounding cable.},{MANUTYPEDESC=SOL-WR-1818-AISI304},{PREVIEW=../../../_pool_/77/07/194819_1000_int_04.png},{INTNO=4067923070127},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAW338=Weather protection cover}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1579286 - SOL-WR-1818-AISI304
Bill of material
PHOENIX CONTACT 1579286
Product number of the Manufacturer
1579286
Short Description
Weather protection cover
Long Description
Canopy to protect the string combiner box (SCB) from environmental influences when installed outdoors, made of stainless steel, with M8 grounding bolt on the back, incl. mounting material for SCB and grounding cable.
Manufacturer Type Description
SOL-WR-1818-AISI304
Preview
International product number
4067923070127
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4067923070127
Manufacturer product designation
Weather protection cover
Manufacturer product description
Canopy to protect the string combiner box (SCB) from environmental influences when installed outdoors, made of stainless steel, with M8 grounding bolt on the back, incl. mounting material for SCB and grounding cable.
Product type
SOL-WR-1818-AISI304
URI of the product
http://www.phoenixcontact.com/product/1579286
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
73269098
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作