您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0899333
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Electrical cabinet (empty)
Electrical cabinet, Empty enclosures
Powered by
CAD模型選擇
{phoenix_contact/27/18/01/01/0899333.prj},{NB=0899333},{MANUID=0899333},{BAF016=305},{BAA020=405},{BAB577=202},{AAP429=1},{AAO663=4055626276021},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Empty enclosure},{DESCLONG=Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 305 mm x 405 mm x 202 mm, type of locking: Door, scope of supply - ATD: Door hinge with 8 mm square lock, Door hinge with 8 mm square lock},{MANUTYPEDESC=C PX A 405X305X202},{PREVIEW=../../../_pool_/fa/77/79526_2000_int_04.png},{INTNO=4055626276021},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=16},{BAG975=IP66},{BAA351=Black},{BAD308=Yes},{AAC218=No},{AAM354=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899333 - C PX A 405X305X202
Bill of material
PHOENIX CONTACT 0899333
Product number of the Manufacturer
0899333
Short Description
Empty enclosure
Long Description
Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 305 mm x 405 mm x 202 mm, type of locking: Door, scope of supply - ATD: Door hinge with 8 mm square lock, Door hinge with 8 mm square lock
Manufacturer Type Description
C PX A 405X305X202
Preview
International product number
4055626276021
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
degree of protection
IP66
width
305
mm
height
405
mm
color
Black
depth
202
mm
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4055626276021
Manufacturer product designation
Empty enclosure
Manufacturer product description
Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 305 mm x 405 mm x 202 mm, type of locking: Door, scope of supply - ATD: Door hinge with 8 mm square lock, Door hinge with 8 mm square lock
Product type
C PX A 405X305X202
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型