您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1655797
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Ready-made data cable (unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/90/1655797.prj},{NB=1655797},{MANUID=1655797},{AAO663=4017918993887},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1655797},{DESCSHORT=Patch cable},{DESCLONG=Patch cable, degree of protection: IP20, cable length: 5 m, number of positions: 4, material: PA, USB 2.0},{MANUTYPEDESC=VS-04-2X2X26C7/7-SDA/OE/5,0},{PREVIEW=../../../_pool_/e2/f4/82105_2000_int_04.png},{INTNO=4017918993887},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=102},{AAW338=Patch cable},{AAU734=Assembled USB cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, USB type A/standard on open cable end, length: 5 m},{AAO057=VS-04-2X2X26C7/7-SDA/OE/5,0},{COO=DE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1655797 - VS-04-2X2X26C7/7-SDA/OE/5,0
Bill of material
PHOENIX CONTACT 1655797
Product number of the Manufacturer
1655797
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 5 m, number of positions: 4, material: PA, USB 2.0
Manufacturer Type Description
VS-04-2X2X26C7/7-SDA/OE/5,0
Preview
International product number
4017918993887
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
GTIN
4017918993887
Manufacturer product designation
Patch cable
Manufacturer product description
Assembled USB cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, USB type A/standard on open cable end, length: 5 m
Product type
VS-04-2X2X26C7/7-SDA/OE/5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作