您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1400648
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Valve connector with assembled cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/12/1400648.prj},{NB=1400648},{MANUID=1400648},{BAH005=230},{AAF726=4},{AAT080=3},{AAB733=5},{BAA419=0.500},{AAC029=-20},{AAC028=-40},{AAB912=80},{AAB913=80},{AAB762=5},{AAB525=0.005},{AAP765=1},{AAO663=4046356510271},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1400648},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Varistor, cable length: 5 m},{MANUTYPEDESC=SAC-3P-5,0-PUR/A-1L-V 230V},{PREVIEW=../../../_pool_/ab/d3/48693_2000_int_04.png},{INTNO=4046356510271},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400648 - SAC-3P-5,0-PUR/A-1L-V 230V
Bill of material
PHOENIX CONTACT 1400648
Product number of the Manufacturer
1400648
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Varistor, cable length: 5 m
Manufacturer Type Description
SAC-3P-5,0-PUR/A-1L-V 230V
Preview
International product number
4046356510271
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
230
V
rated current
4
A
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Sn
screened
No
Status display present
Yes
Type of wiring
Varistor 230 V
Cable length
5
m
Cross section of conductor
0.500
mm^2
Cable length can be configured
No
Material of the contact basic body
CuSn
LED display present
Yes
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve A
min. permissible cable outside temperature, when moving
-20
°C
min. permissible cable outside temperature, fixed laid
-40
°C
max. permissible cable outside temperature, fixed laid
80
°C
max. permissible cable outside temperature, when moving
80
°C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
Open cable end
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Length of the preassembled line
5
m
Volume resistance
0.005
0173-1#05-AAA559#002
Number of valves that can be connected
1
Energy-reducing
No
GTIN
4046356510271
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Varistor, cable length: 5 m
Product type
SAC-3P-5,0-PUR/A-1L-V 230V
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作