您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1292369
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Valve connector with assembled cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/12/1292369.prj},{NB=1292369},{MANUID=1292369},{BAH005=230},{AAF726=6},{AAO663=4063151525040},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=100},{QUANTITYINT=1},{CTN=85444290},{AAO676=1292369},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable},{MANUTYPEDESC=SAC-3P- 1,2-800/A 0,038},{INTNO=4063151525040},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=312},{AAC108=IP65},{BAD656=No},{BAD993=No},{BAG101=No},{AAB734=No},{BAD391=No},{AAC104=No},{AAM076=No},{AAB226=not relevant},{AAB397=Multi-wire},{AAS489=Not relevant},{AAB225=angled},{AAC133=No},{AAW067=No},{AAW338=Sensor/actuator cable},{AAU734=Sensor/actuator cable},{AAO057=SAC-3P- 1,2-800/A 0,038},{COO=PL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1292369 - SAC-3P- 1,2-800/A 0,038
Bill of material
PHOENIX CONTACT 1292369
Product number of the Manufacturer
1292369
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable
Manufacturer Type Description
SAC-3P- 1,2-800/A 0,038
International product number
4063151525040
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
312
rated voltage
230
V
rated current
6
A
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the line
Multi-wire
Knurl material
Not relevant
Arrangement of the cable lead-in, head 1
angled
Radial networked
No
Energy-reducing
No
GTIN
4063151525040
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable
Product type
SAC-3P- 1,2-800/A 0,038
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作