您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1417926
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/11/1417926.prj},{NB=1417926},{MANUID=1417926},{BAH005=30},{AAF726=2},{AAT080=8},{AAC029=-5},{AAC028=-30},{AAB912=105},{AAB913=105},{AAW073=24},{AAB762=20},{AAO663=4055626211404},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=1},{CTN=85444290},{AAO676=1417926},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable, 8-position, PVC, yellow, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 20 m},{MANUTYPEDESC=SAC-8P-M12MS/20,0-542/M12FSSH},{PREVIEW=../../../_pool_/7f/2e/58167_2000_int_04.png},{INTNO=4055626211404},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=27},{AAP798=IEC 61076-2-101},{BAB392=cULus Listed, EAC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1417926 - SAC-8P-M12MS/20,0-542/M12FSSH
Bill of material
PHOENIX CONTACT 1417926
Product number of the Manufacturer
1417926
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 8-position, PVC, yellow, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 20 m
Manufacturer Type Description
SAC-8P-M12MS/20,0-542/M12FSSH
Preview
International product number
4055626211404
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
30
V
rated current
2
A
Application standards
IEC 61076-2-101
certificate/approval
cULus Listed, EAC
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
yellow
min. permissible cable outside temperature, when moving
-5
°C
min. permissible cable outside temperature, fixed laid
-30
°C
max. permissible cable outside temperature, fixed laid
105
°C
max. permissible cable outside temperature, when moving
105
°C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Radial networked
No
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
20
m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626211404
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 8-position, PVC, yellow, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 20 m
Product type
SAC-8P-M12MS/20,0-542/M12FSSH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作