您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1406003
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/11/1406003.prj},{NB=1406003},{MANUID=1406003},{BAH005=48},{AAF726=4},{AAT080=4},{AAW073=24},{AAB762=1.500},{AAO663=4046356800266},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=1},{CTN=85444290},{AAO676=1406003},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable, 4-position, PVC, yellow, shielded, Plug straight M8, on Socket angled M8, cable length: 1.5 m},{MANUTYPEDESC=SAC-4P-M8MS/1,5-542/M8FR SH BK},{PREVIEW=../../../_pool_/24/4f/58111_2000_int_04.png},{INTNO=4046356800266},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=27},{BAG975=IP65},{AAP798=IEC 61076-2-104},{BAB392=cUL Listed, EAC, EAC-RoHS, UL Listed},{AAC108=IP65},{BAD656=No},{AAC202=Ni/Au}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1406003 - SAC-4P-M8MS/1,5-542/M8FR SH BK
Bill of material
PHOENIX CONTACT 1406003
Product number of the Manufacturer
1406003
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, PVC, yellow, shielded, Plug straight M8, on Socket angled M8, cable length: 1.5 m
Manufacturer Type Description
SAC-4P-M8MS/1,5-542/M8FR SH BK
Preview
International product number
4046356800266
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
degree of protection
IP65
rated voltage
48
V
rated current
4
A
Application standards
IEC 61076-2-104
certificate/approval
cUL Listed, EAC, EAC-RoHS, UL Listed
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Standard, U.S. cables
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M8
Use for product
Color of coat
yellow
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Radial networked
No
Conductor cross section (AWG), max.
24
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1.500
m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356800266
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, PVC, yellow, shielded, Plug straight M8, on Socket angled M8, cable length: 1.5 m
Product type
SAC-4P-M8MS/1,5-542/M8FR SH BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型