您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1401956
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/11/1401956.prj},{NB=1401956},{MANUID=1401956},{BAH005=48},{AAO663=4046356579223},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=10},{CTN=85444290},{AAO676=1401956},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable},{MANUTYPEDESC=SAC-4P-M8MR/15-PUR/M8FR 34W S},{INTNO=4046356579223},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=10},{AAP798=not available},{BAB392=not available},{BAD656=No},{BAD993=No},{BAG101=No},{AAB734=No},{BAD391=No},{AAC104=No},{BAF281=},{AAM076=No},{AAC133=No},{AAW072=No},{AAW071=No},{AAW070=not relevant},{AAW068=No},{AAW338=Sensor/actuator cable},{AAU734=Sensor/actuator cable},{AAO057=SAC-4P-M8MR/15-PUR/M8FR 34W S},{COO=DE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1401956 - SAC-4P-M8MR/15-PUR/M8FR 34W S
Bill of material
PHOENIX CONTACT 1401956
Product number of the Manufacturer
1401956
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable
Manufacturer Type Description
SAC-4P-M8MR/15-PUR/M8FR 34W S
International product number
4046356579223
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
rated voltage
48
V
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
suitable for cable guide chain
No
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356579223
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable
Product type
SAC-4P-M8MR/15-PUR/M8FR 34W S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
10
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作