您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1416263
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1416263.prj},{NB=1416263},{MANUID=1416263},{BAI969=5},{AAI411=22},{AAO663=4046356473453},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444210},{AAO676=1416263},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Flush-type female connector, straight, M12-SPEEDCON, D-coded, on free cable end, cable length: 5 m, PROFINET, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) , Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1260715}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1416263 - VS-OE-M12FSBP-93R-LI/2,0
Bill of material
PHOENIX CONTACT 1416263
Product number of the Manufacturer
1416263
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Flush-type female connector, straight, M12-SPEEDCON, D-coded, on free cable end, cable length: 5 m, PROFINET, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) , Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1260715
Manufacturer Type Description
VS-OE-M12FSBP-93R-LI/2,0
Preview
International product number
4046356473453
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
50
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
EAC
Category
5
screened
Yes
Length
5
m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
green RAL 6018
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/19; S/TQ
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4046356473453
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Flush-type female connector, straight, M12-SPEEDCON, D-coded, on free cable end, cable length: 5 m, PROFINET, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) , Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1260715
Product type
VS-OE-M12FSBP-93R-LI/2,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作