您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1412807
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1412807.prj},{NB=1412807},{MANUID=1412807},{BAI969=7},{AAI411=24},{AAI388=1},{AAO663=4055626017457},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{AAO676=1412807},{DESCSHORT=Network cable},{DESCLONG=Network cable, degree of protection: IP20, cable length: 7 m, number of positions: 6, CAT5, color: black, VARAN},{MANUTYPEDESC=NBC-M12FS/7,0-971/R4AQ VR},{PREVIEW=../../../_pool_/99/a8/67390_2000_int_04.png},{INTNO=4055626017457},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAG975=IP20},{AAP798=not available},{BAB392=EAC, EAC-RoHS},{AAD244=5},{BAD993=Yes},{AAK322=SF/UTP},{AAK422=M12},{AAK423=RJ45 8(4)},{BAB378=black RAL 9005},{BAD999=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412807 - NBC-M12FS/7,0-971/R4AQ VR
Bill of material
PHOENIX CONTACT 1412807
Product number of the Manufacturer
1412807
Short Description
Network cable
Long Description
Network cable, degree of protection: IP20, cable length: 7 m, number of positions: 6, CAT5, color: black, VARAN
Manufacturer Type Description
NBC-M12FS/7,0-971/R4AQ VR
Preview
International product number
4055626017457
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Application standards
not available
certificate/approval
EAC, EAC-RoHS
Category
5
screened
Yes
cable type
SF/UTP
Length
7
m
type of connector connection 1
M12
type of connector connection 2
RJ45 8(4)
Color of coat
black RAL 9005
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
cable construction
1X2X24/32+2X2X24/19; SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
color anti-kink sleeve
Black
locking lever present
No
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4055626017457
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, degree of protection: IP20, cable length: 7 m, number of positions: 6, CAT5, color: black, VARAN
Product type
NBC-M12FS/7,0-971/R4AQ VR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作