PHOENIX CONTACT 1238947
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1238947.prj},{NB=1238947},{MANUID=1238947},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{DESCSHORT=Contact carrier},{DESCLONG=Contact carrier, 17-position, Socket, straight, M12, coding: A, PCB mounting, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-CI-M12FS-17P SMD R32X},{INTNO=4063151458492},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=93},{COO=DE},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/fr/produits/1238947/pdf},{DEEPLINK_ITA=http://www.phoenixcontact.com/it/prodotti/1238947/pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238947 - SACC-CI-M12FS-17P SMD R32X
Bill of material
PHOENIX CONTACT 1238947
Product number of the Manufacturer
1238947
Short Description
Contact carrier
Long Description
Contact carrier, 17-position, Socket, straight, M12, coding: A, PCB mounting, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CI-M12FS-17P SMD R32X
International product number
4063151458492
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作