PHOENIX CONTACT 1238932
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1238932.prj},{NB=1238932},{MANUID=1238932},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=60},{QUANTITYINT=60},{CTN=85366990},{DESCSHORT=Contact carrier},{DESCLONG=Contact carrier, 12-position, Socket, straight, M12, coding: A, PCB mounting, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-CIP-M12FS-12P SMD SH TX},{INTNO=4063151455491},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=93},{COO=DE},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/fr/produits/1238932/pdf},{DEEPLINK_ITA=http://www.phoenixcontact.com/it/prodotti/1238932/pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238932 - SACC-CIP-M12FS-12P SMD SH TX
Bill of material
PHOENIX CONTACT 1238932
Product number of the Manufacturer
1238932
Short Description
Contact carrier
Long Description
Contact carrier, 12-position, Socket, straight, M12, coding: A, PCB mounting, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CIP-M12FS-12P SMD SH TX
International product number
4063151455491
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作