您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1238746
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1238746.prj},{NB=1238746},{MANUID=1238746},{AAO663=4063151456641},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=60},{QUANTITYINT=60},{CTN=85366990},{AAO676=1238746},{DESCSHORT=Flush-type connector},{DESCLONG=Flush-type connector, Power, 4-position, Socket, straight, M12, T power, PCB mounting, THR solder connection},{MANUTYPEDESC=SACC-CI-M12FST-4CON-L180 THR SHX},{PREVIEW=../../../_pool_/8e/43/58405_2000_int_04.png},{INTNO=4063151456641},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=43},{BAG975=IP67},{AAP798=not available},{BAB392=cULus Recognized, EAC},{AAD244=not relevant},{BAD993=Yes},{AAK422=M12},{AAK423=not relevant},{BAB378=Variable},{BAD999=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238746 - SACC-CI-M12FST-4CON-L180 THR SHX
Bill of material
PHOENIX CONTACT 1238746
Product number of the Manufacturer
1238746
Short Description
Flush-type connector
Long Description
Flush-type connector, Power, 4-position, Socket, straight, M12, T power, PCB mounting, THR solder connection
Manufacturer Type Description
SACC-CI-M12FST-4CON-L180 THR SHX
Preview
International product number
4063151456641
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
not available
certificate/approval
cULus Recognized, EAC
Category
not relevant
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151456641
Manufacturer product designation
Flush-type connector
Manufacturer product description
Flush-type connector, Power, 4-position, Socket, straight, M12, T power, PCB mounting, THR solder connection
Product type
SACC-CI-M12FST-4CON-L180 THR SHX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作