您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1237975
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1237975.prj},{NB=1237975},{MANUID=1237975},{BAI969=1.200},{AAO663=4063151384173},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1237975},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, 4-position, Socket, straight-SPEEDCON, coding: A, on free cable end, Rear mounting, Pg9, Individual wires, cable length: 1.2 m, 0.34 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-DSI-FS-4CON-PG9/1,2 SCOX},{INTNO=4063151384173},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=43},{BAG975=IP67},{AAP798=according to IEC 61076-2-101}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1237975 - SACC-DSI-FS-4CON-PG9/1,2 SCOX
Bill of material
PHOENIX CONTACT 1237975
Product number of the Manufacturer
1237975
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, Socket, straight-SPEEDCON, coding: A, on free cable end, Rear mounting, Pg9, Individual wires, cable length: 1.2 m, 0.34 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-FS-4CON-PG9/1,2 SCOX
International product number
4063151384173
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
according to IEC 61076-2-101
certificate/approval
cULus Recognized, UL Recognized
Category
not relevant
screened
No
Length
1.200
m
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151384173
Manufacturer product designation
Device connector, rear mounting
Product type
SACC-DSI-FS-4CON-PG9/1,2 SCOX
URI of the product
http://www.phoenixcontact.com/product/1237975
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型