您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1507379
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/07/1507379.prj},{NB=1507379},{MANUID=1507379},{AAC895=7.800},{AAC820=-25},{AAC821=90},{AAT080=2},{AAF583=48},{AAC823=4},{AAC029=-30},{AAC028=-40},{AAB912=80},{AAB913=70},{AAP775=2},{AAW074=0.250},{AAW073=24},{AAB762=2},{AAO663=4017918900199},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1507379},{DESCSHORT=Bus system cable},{DESCLONG=Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 2 m},{MANUTYPEDESC=SAC-2P-M12MSB/ 2,0-910/M12FSB},{PREVIEW=../../../_pool_/5e/d3/30325_2000_int_04.png},{INTNO=4017918900199}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1507379 - SAC-2P-M12MSB/ 2,0-910/M12FSB
Bill of material
PHOENIX CONTACT 1507379
Product number of the Manufacturer
1507379
Short Description
Bus system cable
Long Description
Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 2 m
Manufacturer Type Description
SAC-2P-M12MSB/ 2,0-910/M12FSB
Preview
International product number
4017918900199
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
diameter
7.800
mm
Application standards
not available
Min. operating temperature
-25
°C
Max. operating temperature
90
°C
certificate/approval
cULus Listed, EAC, EAC-RoHS
Pole number
2
Degree of protection (IP), mounted
IP65
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
B-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48
V
Rated value of current
4
A
Color of coat
red lilac RAL 4001
min. permissible cable outside temperature, when moving
-30
°C
min. permissible cable outside temperature, fixed laid
-40
°C
max. permissible cable outside temperature, fixed laid
80
°C
max. permissible cable outside temperature, when moving
70
°C
Number of wires
2
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250
mm^2
Conductor cross section (AWG), max.
24
Coding
B - inverse
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2
m
Category (capacity)
PROFIBUS
GTIN
4017918900199
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 2 m
Product type
SAC-2P-M12MSB/ 2,0-910/M12FSB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型