您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1419194
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/07/1419194.prj},{NB=1419194},{MANUID=1419194},{AAC895=6.900},{AAT080=5},{AAF583=48},{AAC823=4},{AAP775=5},{AAW074=0.250},{AAW073=24},{AAB762=6},{BAB262=1.150},{AAO663=4055626156996},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=25},{QUANTITYINT=1},{CTN=85444290},{AAO676=1419194},{DESCSHORT=Bus system cable},{DESCLONG=Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, on Socket straight M12, cable length: 6 m, for outdoor applications, with high-grade steel knurl},{MANUTYPEDESC=SAC-5P-M12MS/6-92X/M12FSSHOD},{PREVIEW=../../../_pool_/8c/78/57013_2000_int_04.png},{INTNO=4055626156996},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=14}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419194 - SAC-5P-M12MS/6-92X/M12FSSHOD
Bill of material
PHOENIX CONTACT 1419194
Product number of the Manufacturer
1419194
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, on Socket straight M12, cable length: 6 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
SAC-5P-M12MS/6-92X/M12FSSHOD
Preview
International product number
4055626156996
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
6.900
mm
Application standards
IEC 61076-2-101
certificate/approval
not available
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
material
PP
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
External areas
Material of the cable mantle
FRNC
Cable length can be configured
No
nominal voltage
48
V
Rated value of current
4
A
Color of coat
Black
Number of wires
5
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.250
mm^2
Conductor cross section (AWG), max.
24
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
6
m
Category (capacity)
CANopen®
Thickness of insulation
1.150
mm
GTIN
4055626156996
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, on Socket straight M12, cable length: 6 m, for outdoor applications, with high-grade steel knurl
Product type
SAC-5P-M12MS/6-92X/M12FSSHOD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作