您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1216219
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/07/1216219.prj},{NB=1216219},{MANUID=1216219},{AAF583=48},{AAC823=4},{AAO663=4063151296087},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=1},{CTN=85444290},{AAO676=1216219},{DESCSHORT=Network cable},{DESCLONG=Network cable, Plug straight M12, on free cable end, for outdoor applications, with high-grade steel knurl},{MANUTYPEDESC=NBC-M12MSD/0,3-93X OD},{INTNO=4063151296087},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=14},{AAP798=not available},{BAB392=not available},{BAD656=No},{BAD993=No},{AAB734=No},{AAB418=M12},{AAM076=No},{AAB226=not relevant},{AAB419=not relevant},{AAB225=straight},{AAB379=Male (plug)},{AAS488=Not relevant},{AAW075=not relevant},{AAW072=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1216219 - NBC-M12MSD/0,3-93X OD
Bill of material
PHOENIX CONTACT 1216219
Product number of the Manufacturer
1216219
Short Description
Network cable
Long Description
Network cable, Plug straight M12, on free cable end, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
NBC-M12MSD/0,3-93X OD
International product number
4063151296087
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48
V
Rated value of current
4
A
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
GTIN
4063151296087
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Plug straight M12, on free cable end, for outdoor applications, with high-grade steel knurl
Product type
NBC-M12MSD/0,3-93X OD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作